Operational Rating |
Dual Element Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
UL CMC Type |
Catalog Numbers |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
600V |
480V |
480Y/277V |
600V |
600Y/347V |
9A (AC3/4) |
100 |
20 |
CC, J |
UL 508 Manual Motor Controller |
-- |
140M-C2E-A16 to 140M-C2E-B16 |
65 |
-- |
47 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
5 |
35 |
K5, RK5 |
UL 508 Manual Motor Controller |
-- |
140M-C2E-B25 to 140M-C2E-C10 |
65 |
-- |
30 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 Manual Motor Controller |
-- |
140M-D8E-B25 to 140M-D8E-C10 |
65 |
-- |
30 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
E (2 Comp) |
140M-C2E-A16 to 140M-C2E-B16 |
-- |
65 |
-- |
47 |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
E (2 Comp) |
140M-C2E-B25 |
-- |
65 |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
E (2 Comp) |
140M-D8E-B25 |
|
65 |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
F (2 Comp) |
140M-C2E-A16 to 140M-C2E-B16 |
-- |
65 |
-- |
47 |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
F (2 Comp) |
140M-C2E-B25 to 140M-C2E-B40 |
-- |
65 |
-- |
30 |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
F (2 Comp) |
140M-C2E-B63 to 140M-C2E-C10 |
-- |
65 |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Self Protected" Manual CMC |
F (2 Comp) |
140M-D8E-B25 to 140M-D8E-C10 |
-- |
65 |
-- |
30 |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Mag Only" Manual Motor Controller |
-- |
140M-C2N-A40 to 140M-C2N-B10 |
65 |
-- |
47 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Mag Only" Manual Motor Controller |
-- |
140M-C2N-B16 to 140M-C2N-B25 |
65 |
-- |
30 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Mag Only" Manual Motor Controller |
-- |
140M-D8N-B25 to 140M-D8N-C10 |
-- |
-- |
30 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Mag Only" Manual Motor Controller |
E (3 Comp) |
140M-C2N-A16 to 140M-C2N-B16 |
-- |
65 |
-- |
47 |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Mag Only" Manual Motor Controller |
E (3 Comp) |
140M-C2N-B25 |
-- |
65 |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |
9A (AC3/4) |
-- |
-- |
-- |
UL 508 "Mag Only" Manual Motor Controller |
E (3 Comp) |
140M-D8N-B25 |
-- |
65 |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |
9A (AC3/4) |
-- |
-- |
-- |
UL 489 MCCB |
C |
140U-D6D*-C30 |
-- |
65 |
-- |
25 |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |
9A (AC3/4) |
-- |
-- |
-- |
UL 489 MCCB |
C |
140U-H*C3-C30 |
5 |
5 |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |
9A (AC3/4) |
-- |
-- |
-- |
UL 489 MCP |
D |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
|