100-C IEC Contactors

100-C09KF01


Representative Rendering, Not The Actual Product

100-C IEC Contactor, 230V 50/60Hz, Screw Terminals, Line Side, 9A, 0 N.O. 1 N.C. Auxiliary Contact Configuration, Single Pack

Product Details

CONTACTOR DATA
Terminal TypeScrew Terminals
Rated Operating Current, AC-39A
Coil Voltage230V 50/60Hz
No. of Poles3 Poles
Coil TerminationLine Side
Contact Configuration0 N.O. 1 N.C. Auxiliary Contact Configuration
Package Quantity1
APPLICATION DATA
Electrical StandardsUL
LOAD DATA [OPTIONAL]
Utilization CategoryAC-3 Squirrel-cage motor starting and stopping
Load FLA (Nameplate Value)0 A
NEC FLA0 A
Minimum Required FLA0 A
LIFE DATA [OPTIONAL]
Minimum Required Life0 Mil. Oper.
Actual LifeActual Life Cannot be Calculated (more information)...
TERMINAL MARKING POSITIONS USED
100-C or 104-C Contactor2_
Front Mounted Auxiliary ContactNone
Left Side Auxiliary ContactNone
Right Side Auxiliary ContactNone
InterlockNone

Replacement Parts

Product TypeSpare Part
Catalog NumberTA-851
DescriptionCoil,230V 50/60HZ For Contactor
Quantity1

Supporting Documentation and Downloads