
100-C IEC Contactor, Screw Terminals, Line Side, 30A, 0 N.O. 1 N.C. Auxiliary Contact Configuration, Single Pack
| CONTACTOR DATA | |
|---|---|
| Terminal Type | Screw Terminals |
| Rated Operating Current, AC-3 | 30A |
| No. of Poles | 3 Poles |
| Coil Termination | Line Side |
| Contact Configuration | 0 N.O. 1 N.C. Auxiliary Contact Configuration |
| Package Quantity | 1 |
| APPLICATION DATA | |
| Electrical Standards | UL |
| LOAD DATA [OPTIONAL] | |
| Utilization Category | AC-3 Squirrel-cage motor starting and stopping |
| Load FLA (Nameplate Value) | 0 A |
| NEC FLA | 0 A |
| Minimum Required FLA | 0 A |
| LIFE DATA [OPTIONAL] | |
| Minimum Required Life | 0 Mil. Oper. |
| Actual Life | Actual Life Cannot be Calculated (more information)... |
| TERMINAL MARKING POSITIONS USED | |
| 100-C or 104-C Contactor | 2_ |
| Front Mounted Auxiliary Contact | None |
| Left Side Auxiliary Contact | None |
| Right Side Auxiliary Contact | None |
| Interlock | None |
| Product Type | Spare Part |
|---|---|
| Catalog Number | TC-475 |
| Description | Coil,440V 50HZ For Contactor |
| Quantity | 1 |
| Product Type | Spare Part |
|---|---|
| Catalog Number | TC-475 |
| Description | Coil,480V 60HZ For Contactor |
| Quantity | 1 |