Short Circuit Current Ratings for 100-C40EQ200
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
60A (AC1) 100 70 J UL 508 Manual Motor Controller -- 140M-F8E-C32 65 -- 30 -- Instruction Sheet E3125 cULus
60A (AC1) 5 125 K5, RK5 UL 508 Type E Comb. Motor Controller -- 140M-F8E-C32 -- 65 -- 30 Instruction Sheet E3125 cULus
60A (AC1) -- -- -- UL 489 MCCB -- 140U-H6C3-C50 5 5 5 5 Instruction Sheet E3125 cULus
60A (AC1) -- -- -- UL 489 MCP -- -- -- -- -- -- -- -- --