Short Circuit Current Ratings for 100-C40UEJ400
| Operational Rating |
Dual Element Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
UL CMC Type |
Catalog Numbers |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
| 600V |
480V |
480Y/277V |
600V |
600Y/347V |
| 60A (AC1) |
100 |
70 |
J |
UL 508 Manual Motor Controller |
-- |
140M-F8E-C32 |
65 |
-- |
30 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
| 60A (AC1) |
5 |
125 |
K5, RK5 |
UL 508 Type E Comb. Motor Controller |
-- |
140M-F8E-C32 |
-- |
65 |
-- |
30 |
Instruction Sheet |
E3125 |
cULus |
|
| 60A (AC1) |
-- |
-- |
-- |
UL 489 MCCB |
-- |
140U-H6C3-C50 |
5 |
5 |
5 |
5 |
Instruction Sheet |
E3125 |
cULus |
|
| 60A (AC1) |
-- |
-- |
-- |
UL 489 MCP |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
|