Short Circuit Current Ratings for 100-C85KJ01
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
85A (AC3/4) 100 150 J UL 508 Manual Motor Controller -- 140-CMN-6300 42 -- 18 -- Instruction Sheet E3125 cULus
85A (AC3/4) 10 300 K5, RK5 UL 508 Manual Motor Controller -- 140-CMN-9000 35 -- 10 -- Instruction Sheet E3125 cULus
85A (AC3/4) -- -- -- UL 508 Type E Comb. Motor Controller -- -- -- -- -- -- Instruction Sheet E3125 cULus
85A (AC3/4) -- -- -- UL 489 MCCB C 140U-H*C3-D11 65 65 -- 25 Instruction Sheet E3125 cULus Requires 193-E Overload Relay
85A (AC3/4) -- -- -- UL 489 MCCB C 140U-J*D3-D25 10 10 10 10 Instruction Sheet E3125 cULus Requires 193-E Overload Relay
85A (AC3/4) -- -- -- UL 489 MCP D 140M-H8P-D10 65 65 -- 30 Instruction Sheet E3125 cULus Requires 193-E Overload Relay