Short Circuit Current Ratings for 100-C90DA200
| Operational Rating |
Dual Element Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
UL CMC Type |
Catalog Numbers |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
| 600V |
480V |
480Y/277V |
600V |
600Y/347V |
| 125A (AC1) |
100 |
150 |
J |
UL 508 Manual Motor Controller |
-- |
140-CMN-9000 |
35 |
-- |
10 |
-- |
Instruction Sheet |
E3125 |
cULus |
|
| 125A (AC1) |
10 |
300 |
K5, RK5 |
UL 508 Type E Comb. Motor Controller |
-- |
-- |
-- |
-- |
-- |
-- |
Instruction Sheet |
E3125 |
cULus |
|
| 125A (AC1) |
-- |
-- |
-- |
UL 489 MCCB |
-- |
140U-J*D3-D25 |
10 |
10 |
10 |
10 |
Instruction Sheet |
E3125 |
cULus |
|
| 125A (AC1) |
-- |
-- |
-- |
UL 489 MCP |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
|