Short Circuit Current Ratings for 100-C90KJ200
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
125A (AC1) 100 150 J UL 508 Manual Motor Controller -- 140-CMN-9000 35 -- 10 -- Instruction Sheet E3125 cULus
125A (AC1) 10 300 K5, RK5 UL 508 Type E Comb. Motor Controller -- -- -- -- -- -- Instruction Sheet E3125 cULus
125A (AC1) -- -- -- UL 489 MCCB -- 140U-J*D3-D25 10 10 10 10 Instruction Sheet E3125 cULus
125A (AC1) -- -- -- UL 489 MCP -- -- -- -- -- -- -- -- --