Short Circuit Current Ratings for 100-C97KF01
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
97A (AC3/4) 10 350 K5, RK5 UL 489 MCCB C 140U-J*D3-D25 10 10 10 10 Instruction Sheet E3125 cULus Requires 193-E Overload Relay
97A (AC3/4) -- -- -- UL 489 MCCB C 140U-J*D3-D20 -- 65 -- 25 Instruction Sheet E3125 cULus Requires 193-E Overload Relay