
100-E MCS-E Contactor, 116A, AC3 duty, 100-250V AC 50/60Hz / 100-250V DC Electronic Coil w/ PLC Interface, 1 N.O. 1 N.C.
| SYSTEM VOLTAGE DATA | |
|---|---|
| Phases | Three Phase |
| CONTACTOR DATA | |
| Contactor Type | 100-E MCS-E Contactor |
| Contactor Size | 116A, AC3 duty |
| Coil Type | Electronic Coil w/ PLC Interface |
| Control Voltage | 100-250V AC 50/60Hz / 100-250V DC Electronic Coil w/ PLC Interface |
| No. of Poles | 3 Poles |
| Auxiliary Contact Configuration | 1 N.O. 1 N.C. |
| Terminal Type | With Built-in Lugs |