100-E MCS-E Contactor, 265A, AC3 duty, 100-250V AC 50/60Hz / 100-250V DC Electronic Coil, 1 N.O. 1 N.C.
SYSTEM VOLTAGE DATA | |
---|---|
Phases | Three Phase |
CONTACTOR DATA | |
Contactor Type | 100-E MCS-E Contactor |
Contactor Size | 265A, AC3 duty |
Coil Type | Electronic Coil |
Control Voltage | 100-250V AC 50/60Hz / 100-250V DC Electronic Coil |
No. of Poles | 3 Poles |
Auxiliary Contact Configuration | 1 N.O. 1 N.C. |
Terminal Type | Bar Connections |