
100-E MCS-E Contactor, 38A, AC3 duty, 48-130V AC 50/60Hz / 48-130V DC Electronic Coil, 0 N.O. 0 N.C.
| CONTACTOR DATA | |
|---|---|
| Contactor Type | 100-E MCS-E Contactor |
| Contactor Size | 38A, AC3 duty |
| Coil Type | Electronic Coil |
| Control Voltage | 48-130V AC 50/60Hz / 48-130V DC Electronic Coil |
| No. of Poles | 3 Poles |
| Auxiliary Contact Configuration | 0 N.O. 0 N.C. |
| Terminal Type | Screw Terminals |