
100-E MCS-E Contactor, 52A, AC3 duty, 24-60V AC 50/60Hz / 20-60V DC Electronic Coil, 4 N.O. 0 N.C. Main Contact Configuration
| CONTACTOR DATA | |
|---|---|
| Contactor Type | 100-E MCS-E Contactor |
| Contactor Size | 52A, AC3 duty |
| Coil Type | Electronic Coil |
| Control Voltage | 24-60V AC 50/60Hz / 20-60V DC Electronic Coil |
| No. of Poles | 4 Poles |
| Auxiliary Contact Configuration | 4 N.O. 0 N.C. Main Contact Configuration |
| Terminal Type | Screw Terminals |