100-C IEC Contactor, 230V 50/60Hz, Screw Terminals, Load Side, 85A, 0 N.O. 0 N.C. Auxiliary Contact Configuration, Single Pack
CONTACTOR DATA | |
---|---|
Terminal Type | Screw Terminals |
Rated Operating Current, AC-3 | 85A |
Coil Voltage | 230V 50/60Hz |
No. of Poles | 3 Poles |
Coil Termination | Load Side |
Contact Configuration | 0 N.O. 0 N.C. Auxiliary Contact Configuration |
Package Quantity | 1 |
APPLICATION DATA | |
Electrical Standards | UL |
LOAD DATA [OPTIONAL] | |
Utilization Category | AC-3 Squirrel-cage motor starting and stopping |
Load FLA (Nameplate Value) | 0 A |
NEC FLA | 0 A |
Minimum Required FLA | 0 A |
LIFE DATA [OPTIONAL] | |
Minimum Required Life | 0 Mil. Oper. |
Actual Life | Actual Life Cannot be Calculated (more information)... |
TERMINAL MARKING POSITIONS USED | |
100-C or 104-C Contactor | None |
Front Mounted Auxiliary Contact | None |
Left Side Auxiliary Contact | None |
Right Side Auxiliary Contact | None |
Interlock | None |
Product Type | Spare Part |
---|---|
Catalog Number | TE-851 |
Description | Coil,230V 50/60HZ For Contactor |
Quantity | 1 |