Miniature Contactor, Screw Type Terminals, 5A, System Control Voltage: 12 (7.5...15)V DC, 3 N.O. / 1 N.C. Main Contacts, 20
CONTACTOR DATA | |
---|---|
Terminal Type | Screw Type Terminals |
Rated Operating Current | 5A |
Control Voltage | 12 (7.5...15)V DC |
No. of Poles | 4 Poles |
Main Contact Configuration | 3 N.O./ 1 N.C. |
Package Quantity | 20 |