
100S-C Safety Contactor, 9A, Line Side, 110V 50Hz / 120V 60Hz, 3 N.O. 1 N.C., 0 N.O. 4 N.C.
| CONTACTOR DATA | |
|---|---|
| Rated Operating Current, AC-3 | 9A |
| No. of Power Poles | 3 N.O. 1 N.C. |
| Coil Termination | Line Side |
| Auxiliary Contact Configuration | 0 N.O. 4 N.C. |
| Auxiliary Contact Type | Standard Contact |