| Operational Rating | Dual Element Time Delay Fuses | Circuit Breakers | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||||||
| SCCR [kA] | Max Fuse Size [A] | Fuse Class | CB Type | UL CMC Type | Catalog Numbers | SCCR [kA] | SCCR [kA] | SCCR [kA] | SCCR [kA] | |||||
| 600V | 480V | 480Y/277V | 600V | 600Y/347V | ||||||||||
| 12A (AC3/4) | 100 | 20 | CC, J | UL 508 Manual Motor Controller | -- | 140M-C2E-A16 to 140M-C2E-B16 | 65 | -- | 47 | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | 5 | 40 | K5, RK5 | UL 508 Manual Motor Controller | -- | 140M-C2E-B25 to 140M-C2E-C10 | 65 | -- | 30 | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 Manual Motor Controller | -- | 140M-C2E-C16 | 30 | -- | 30 | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 Manual Motor Controller | -- | 140M-D8E-B25 to 140M-D8E-C16 | 65 | -- | 30 | Instruction Sheet | E3125 | cULus | ||
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | E (2 Comp) | 140M-C2E-A16 to 140M-C2E-B16 | -- | 65 | -- | 47 | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | E (2 Comp) | 140M-C2E-B25 | -- | 65 | -- | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | E (2 Comp) | 140M-D8E-B25 | 65 | -- | -- | Instruction Sheet | E3125 | cULus | ||
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | F (2 Comp) | 140M-C2E-A16 to 140M-C2E-B16 | -- | 65 | -- | 47 | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | F (2 Comp) | 140M-C2E-B25 to 140M-C2E-B40 | -- | 65 | -- | 30 | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | F (2 Comp) | 140M-C2E-B63 to 140M-C2E-C10 | -- | 65 | -- | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | F (2 Comp) | 140M-C2E-C16 | -- | 30 | -- | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Self Protected" Manual CMC | F (2 Comp) | 140M-D8E-B25 to 140M-D8E-C16 | -- | 65 | -- | 30 | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Mag Only" Manual Motor Controller | -- | 140M-C2N-A40 to 140M-C2N-B10 | 65 | -- | 47 | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Mag Only" Manual Motor Controller | -- | 140M-C2N-B16 to 140M-C2N-B25 | 65 | -- | 30 | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Mag Only" Manual Motor Controller | -- | 140M-D8N-B25 to 140M-D8N-C16 | 65 | -- | 30 | -- | Instruction Sheet | E3125 | cULus | |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Mag Only" Manual Motor Controller | E (3 Comp) | 140M-C2N-A40 to 140M-C2N-B16 | -- | 65 | -- | 47 | Instruction Sheet | E3125 | cULus | Requires 193-E Overload Relay |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Mag Only" Manual Motor Controller | E (3 Comp) | 140M-C2N-B25 | -- | 65 | -- | -- | Instruction Sheet | E3125 | cULus | Requires 193-E Overload Relay |
| 12A (AC3/4) | -- | -- | -- | UL 508 "Mag Only" Manual Motor Controller | E (3 Comp) | 140M-D8N-B25 | -- | 65 | -- | -- | Instruction Sheet | E3125 | cULus | Requires 193-E Overload Relay |
| 12A (AC3/4) | -- | -- | -- | UL 489 MCCB | C | 140U-D6D*-C30 | -- | 65 | -- | 25 | Instruction Sheet | E3125 | cULus | Requires 193-E Overload Relay |
| 12A (AC3/4) | -- | -- | -- | UL 489 MCCB | C | 140U-H*C3-C30 | 5 | 5 | -- | -- | Instruction Sheet | E3125 | cULus | Requires 193-E Overload Relay |
| 12A (AC3/4) | -- | -- | -- | UL 489 MCP | D | -- | -- | -- | -- | -- | -- | -- | -- | |