Short Circuit Current Ratings for 100S-C12EJ431C
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
12A (AC3/4) 100 20 CC, J UL 508 Manual Motor Controller -- 140M-C2E-A16 to 140M-C2E-B16 65 -- 47 -- Instruction Sheet E3125 cULus
12A (AC3/4) 5 40 K5, RK5 UL 508 Manual Motor Controller -- 140M-C2E-B25 to 140M-C2E-C10 65 -- 30 -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 Manual Motor Controller -- 140M-C2E-C16 30 -- 30 -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 Manual Motor Controller -- 140M-D8E-B25 to 140M-D8E-C16 65 -- 30 Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC E (2 Comp) 140M-C2E-A16 to 140M-C2E-B16 -- 65 -- 47 Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC E (2 Comp) 140M-C2E-B25 -- 65 -- -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC E (2 Comp) 140M-D8E-B25 65 -- -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC F (2 Comp) 140M-C2E-A16 to 140M-C2E-B16 -- 65 -- 47 Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC F (2 Comp) 140M-C2E-B25 to 140M-C2E-B40 -- 65 -- 30 Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC F (2 Comp) 140M-C2E-B63 to 140M-C2E-C10 -- 65 -- -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC F (2 Comp) 140M-C2E-C16 -- 30 -- -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Self Protected" Manual CMC F (2 Comp) 140M-D8E-B25 to 140M-D8E-C16 -- 65 -- 30 Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Mag Only" Manual Motor Controller -- 140M-C2N-A40 to 140M-C2N-B10 65 -- 47 -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Mag Only" Manual Motor Controller -- 140M-C2N-B16 to 140M-C2N-B25 65 -- 30 -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Mag Only" Manual Motor Controller -- 140M-D8N-B25 to 140M-D8N-C16 65 -- 30 -- Instruction Sheet E3125 cULus
12A (AC3/4) -- -- -- UL 508 "Mag Only" Manual Motor Controller E (3 Comp) 140M-C2N-A40 to 140M-C2N-B16 -- 65 -- 47 Instruction Sheet E3125 cULus Requires 193-E Overload Relay
12A (AC3/4) -- -- -- UL 508 "Mag Only" Manual Motor Controller E (3 Comp) 140M-C2N-B25 -- 65 -- -- Instruction Sheet E3125 cULus Requires 193-E Overload Relay
12A (AC3/4) -- -- -- UL 508 "Mag Only" Manual Motor Controller E (3 Comp) 140M-D8N-B25 -- 65 -- -- Instruction Sheet E3125 cULus Requires 193-E Overload Relay
12A (AC3/4) -- -- -- UL 489 MCCB C 140U-D6D*-C30 -- 65 -- 25 Instruction Sheet E3125 cULus Requires 193-E Overload Relay
12A (AC3/4) -- -- -- UL 489 MCCB C 140U-H*C3-C30 5 5 -- -- Instruction Sheet E3125 cULus Requires 193-E Overload Relay
12A (AC3/4) -- -- -- UL 489 MCP D -- -- -- -- -- -- -- --