
100S-C Safety Contactor, 85A, Line Side, 24V DC (w/Integrated Diode), 3 N.O., 2 N.O. 2 N.C., Bifurcated Contact
| CONTACTOR DATA | |
|---|---|
| Rated Operating Current, AC-3 | 85A |
| Coil Voltage | 24V DC w/ Integrated Diode |
| No. of Power Poles | 3 N.O. |
| Coil Termination | Line Side |
| Auxiliary Contact Configuration | 2 N.O. 2 N.C. |
| Auxiliary Contact Type | Bifurcated Contact |