Short Circuit Current Ratings for 100S-C97L13C
| Operational Rating |
Dual Element Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
UL CMC Type |
Catalog Numbers |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
| 600V |
480V |
480Y/277V |
600V |
600Y/347V |
| 97A (AC3/4) |
10 |
350 |
K5, RK5 |
UL 489 MCCB |
C |
140U-J*D3-D25 |
10 |
10 |
10 |
10 |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |
| 97A (AC3/4) |
-- |
-- |
-- |
UL 489 MCCB |
C |
140U-J*D3-D20 |
-- |
65 |
-- |
25 |
Instruction Sheet |
E3125 |
cULus |
Requires 193-E Overload Relay |