
100S-C Safety Contactor, 97A, Line Side, 200-220V 50Hz / 208-240V 60Hz, 3 N.O., 2 N.O. 2 N.C.
| CONTACTOR DATA | |
|---|---|
| Rated Operating Current, AC-3 | 97A |
| No. of Power Poles | 3 N.O. |
| Coil Termination | Line Side |
| Auxiliary Contact Configuration | 2 N.O. 2 N.C. |
| Auxiliary Contact Type | Standard Contact |