100S-E MCS-E Safety Contactor, 116A, AC3 duty, 250-500V AC 50/60Hz / 250-500V DC Electronic Coil, 0 N.O. 0 N.C. Standard & 1 N.O. 2 N.C. Lower Power Auxiliary Contacts
| SYSTEM VOLTAGE DATA | |
|---|---|
| Phases | Three Phase |
| CONTACTOR DATA | |
| Contactor Type | 100S-E MCS-E Safety Contactor |
| Contactor Size | 116A, AC3 duty |
| Coil Type | Electronic Coil |
| Control Voltage | 250-500V AC 50/60Hz / 250-500V DC Electronic Coil |
| No. of Poles | 3 Poles |
| Auxiliary Contact Configuration | 0 N.O. 0 N.C. Standard & 1 N.O. 2 N.C. Lower Power Auxiliary Contacts |
| Terminal Type | Bar Connections |