100S-E MCS-E Safety Contactor, 32A, AC3 duty, 12-20V DC Electronic Coil (low consumption), 0 N.O. 0 N.C. Standard & 1 N.O. 3 N.C. Lower Power Auxiliary Contacts
| CONTACTOR DATA | |
|---|---|
| Contactor Type | 100S-E MCS-E Safety Contactor |
| Contactor Size | 32A, AC3 duty |
| Coil Type | Electronic Coil |
| Control Voltage | 12-20V DC Electronic Coil (low consumption) |
| No. of Poles | 3 Poles |
| Auxiliary Contact Configuration | 0 N.O. 0 N.C. Standard & 1 N.O. 3 N.C. Lower Power Auxiliary Contacts |
| Terminal Type | Screw Terminals |