
100S-C Safety Contactor, 9A, Line Side, 230V 50/60Hz, 3 N.O., 1 N.O. 4 N.C., Bifurcated Contact
| CONTACTOR DATA | |
|---|---|
| Rated Operating Current, AC-3 | 9A |
| Coil Voltage | 230V 50/60Hz |
| No. of Power Poles | 3 N.O. |
| Coil Termination | Line Side |
| Auxiliary Contact Configuration | 1 N.O. 4 N.C. |
| Auxiliary Contact Type | Bifurcated Contact |