
100S-C Safety Contactor, 16A, Line Side, 110V 50Hz / 120V 60Hz, 3 N.O., 1 N.O. 4 N.C., Bifurcated Contact
| CONTACTOR DATA | |
|---|---|
| Rated Operating Current, AC-3 | 16A |
| No. of Power Poles | 3 N.O. |
| Coil Termination | Line Side |
| Auxiliary Contact Configuration | 1 N.O. 4 N.C. |
| Auxiliary Contact Type | Bifurcated Contact |