
100S-C Safety Contactor, 23A, Line Side, 24V DC (w/Elec. Coil), 3 N.O. 1 N.C., 3 N.O. 1 N.C.
| CONTACTOR DATA | |
|---|---|
| Rated Operating Current, AC-3 | 23A |
| Coil Voltage | 24V DC Electronic Coil |
| No. of Power Poles | 3 N.O. 1 N.C. |
| Coil Termination | Line Side |
| Auxiliary Contact Configuration | 3 N.O. 1 N.C. |
| Auxiliary Contact Type | Standard Contact |