Enclosed Starter, 1.6 - 2.5 A, 200-220V 50Hz / 208-240V 60Hz Control Voltage, Start-Stop (Multi-Function Button)
GENERAL STARTER DATA | |
---|---|
Short Circuit Coordination | Type 1 |
Enclosure | Type 1/4/4X/12 - IP66 Plastic - Large (indoor/Outdoor Use) |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-C09 |
CIRCUIT BREAKER DATA | |
Frame Size | 140M-C2E (C-Frame), High Break |
Thermal Current Range (A) | 1.6 - 2.5 A |
OPTIONS | |
Modifications (Need to select -1M or -3 in the option for valid configuration) | Start-Stop (Multi-Function Button) |