
103H/107H - Enclosed Compact Combination Starters, 10 - 16 A, 208V 60Hz Line Voltage, 110V 50Hz / 120V 60Hz Control Voltage, 100-C12, NEMA Type 1 - IP42 (Metal), 1 N.O / 1 N.C.
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| GENERAL STARTER DATA | |
| Short Circuit Coordination | Type 1 |
| Enclosure Type | NEMA Type 1 - IP42 (Metal) |
| Starter Type | 103H - Enclosed Compact Combination Starter, Non-Reversing |
| Modifications | 1 N.O / 1 N.C. |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C12 |
| Contactor Auxiliary Contacts | 1 N.O. |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140MT-C3E (C-Frame), Normal Break |
| Thermal Current Range (A) | 10 - 16 A |
| OPTIONS | |
| Modifications | 1 N.O / 1 N.C. |