
IEC Combination Starter, 100-C16, 110V 50Hz / 120V 60Hz, 1 N.O. 1 N.C., 140MT-C3E (C-Frame), Normal Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., No Side Mount Aux. or Trip Contacts
| SYSTEM VOLTAGE DATA | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (2-3 Weeks Lead-time) |
| Please Note | Preferred Availability options are available in blue below (3-5 Days Lead Time) Standard Options are available in black below (2-3 Weeks Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| GENERAL STARTER DATA | |
| Short Circuit Coordination | Type 1 |
| Starter Type | Direct On-Line Starter with Circuit Breaker |
| Style | Standard Busbar System |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C16 |
| Auxiliary Contacts | 1 N.O. 1 N.C. |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140MT-C3E (C-Frame), Normal Break |
| Thermal Current Range (A) | 10 - 16 A |
| Auxiliary Contacts | Internal Auxiliary Contact 1 N.O. + 1 N.C. |
| Side Mount Aux. or Trip Contacts | No Side Mount Aux. or Trip Contacts |
| OPTIONS | |
| Optional Selections |
|
| MANUFACTURING | |
| Assembly | Factory Assembled |