| UL 508 Manual Motor Controller | UL 508 Manual Self-Protected (Type E) Combination Motor Controller | UL 508 (Type F) Combination Motor Controller | Rating Document | File Ref: UL | File Ref: CSA | Comments | ||||||
| Group Installation | Motor Disconnect | |||||||||||
| Max. SCCR [kA] | Max. Fuse or C.B. per NEC | Max. SCCR [kA] | Max. SCCR [kA] | Max. SCCR [kA] | ||||||||
| 480V | 600V | 480V | 600V | 480Y/277V | 600Y/347V | 480Y/277V | 600Y/347V | |||||
| 50 | 18 | 600 | 50 | 18 | 65 | -- | 65 | -- | Nameplate | E205542 | cULus | -- |