
IEC Combination Starter with Electronic OLR, 100-C23110V 50Hz / 120V 60Hz1 N.O. 0 N.C.Motor Circuit Protector: 140M-D8N (D-Frame), High Break PlusNo Auxiliary ContactsNo Side Mount Aux. or Trip Contacts193-EE, Adjustable Trip Class 10...30, Automatic/Manual Reset
| SYSTEM VOLTAGE DATA | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (2-3 Weeks Lead-time) |
| Please Note | Preferred Availability options are available in blue below (3-5 Days Lead Time) Standard Options are available in black below (2-3 Weeks Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| GENERAL STARTER DATA | |
| OLR Trip Class | Trip Class 10 |
| Short Circuit Coordination | Type 1 |
| Style | Mounting Modules |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C23 |
| Auxiliary Contacts | 1 N.O. 0 N.C. |
| SHORT CIRCUIT PROTECTION DEVICE DATA | |
| SCPD Device Type | Motor Circuit Protector: 140M-D8N (D-Frame), High Break Plus |
| Rated Operational Current | 25 A |
| Auxiliary Contacts | No Auxiliary Contacts |
| Side Mount Aux. or Trip Contacts | No Side Mount Aux. or Trip Contacts |
| OVERLOAD RELAY DATA | |
| Overload Relay Type | 193-EE, Adjustable Trip Class 10...30, Automatic/Manual Reset |
| Overload Relay Amperage Rating | 5.4 - 27A (3 Phase) |
| MANUFACTURING | |
| Assembly | Factory Assembled |