104-E MCS-E Reversing Contactor, 9A, AC3 duty, 48-130V AC 50/60Hz / 48-130V DC Electronic Coil, 1 N.O. 1 N.C. (with mechanical/electrical interlock)
| ASSEMBLY | |
|---|---|
| Assembly? | Factory Assembled |
| CONTACTOR DATA | |
| Contactor Type | 104-E MCS-E Reversing Contactor |
| Contactor Size | 9A, AC3 duty |
| Coil Type | Electronic Coil |
| Control Voltage | 48-130V AC 50/60Hz / 48-130V DC Electronic Coil |
| No. of Poles | 3 Poles |
| Auxiliary Contact Configuration | 1 N.O. 1 N.C. (with mechanical/electrical interlock) |
| Terminal Type | Screw Terminals |