104-C Reversing Contactors, 55A, Line Side, 200-220V 50Hz / 208-240V 60Hz, 1 N.O. 1 N.C.
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
CONTACTOR DATA | |
Terminal Type | Screw Terminals |
Rated Operating Current, AC-3 | 55A |
Coil Termination | Line Side |
Auxiliary Contact Configuration | 1 N.O. 1 N.C. |
APPLICATION DATA | |
Electrical Standards | UL |
LOAD DATA [OPTIONAL] | |
Utilization Category | AC-3 Squirrel-cage motor starting and stopping |
Load FLA (Nameplate Value) | 0 A |
NEC FLA | 0 A |
Minimum Required FLA | 0 A |
LIFE DATA [OPTIONAL] | |
Minimum Required Life | 0 Mil. Oper. |
Actual Life | Actual Life Cannot be Calculated (more information)... |
ADDITIONAL INFORMATION | |
Notice | See Pub. 0100C-1.0.1 for additional electrical life information. |
TERMINAL MARKING POSITIONS USED | |
100-C or 104-C Contactor | 1_, 4_ |
Front Mounted Auxiliary Contact | None |
Front Mounted Auxiliary Contact (Right Side if 104C) | None |
Left Side Auxiliary Contact | None |
Right Side Auxiliary Contact | None |
Interlock | 2_ |