104-E MCS-E Reversing Contactor, 9A, AC3 duty, 24-60V AC 50/60Hz / 20-60V DC Electronic Coil, 0 N.O. 1 N.C. (with mechanical interlock only)
ASSEMBLY | |
---|---|
Assembly? | Factory Assembled |
CONTACTOR DATA | |
Contactor Type | 104-E MCS-E Reversing Contactor |
Contactor Size | 9A, AC3 duty |
Coil Type | Electronic Coil |
Control Voltage | 24-60V AC 50/60Hz / 20-60V DC Electronic Coil |
No. of Poles | 3 Poles |
Auxiliary Contact Configuration | 0 N.O. 1 N.C. (with mechanical interlock only) |
Terminal Type | Screw Terminals |