104-E MCS-E Reversing Contactor, 38A, AC3 duty, 24V DC Electronic Coil (low consumption, fast drop out), 1 N.O. 1 N.C. (with mechanical/electrical interlock)
ASSEMBLY | |
---|---|
Assembly? | Factory Assembled |
CONTACTOR DATA | |
Contactor Type | 104-E MCS-E Reversing Contactor |
Contactor Size | 38A, AC3 duty |
Coil Type | Electronic Coil |
Control Voltage | 24V DC Electronic Coil (low consumption, fast drop out) |
No. of Poles | 3 Poles |
Auxiliary Contact Configuration | 1 N.O. 1 N.C. (with mechanical/electrical interlock) |
Terminal Type | Screw Terminals |