
Bulletin 105 - IEC Reversing Starter - Enclosed Style, IP42 (Type 1 - Metal), 9 Amp, 208-240V 60Hz
| SYSTEM DATA | |
|---|---|
| Phases | Three Phase |
| POWER CENTER SELECTION | |
| Contactor Size | 9A |
| Enclosure Type | NEMA Type 1 - IP42 (Metal) |
| Overload Relay Type | Electronic Overload Relay, Advanced |
| Full Load Amps | 3.2..16A |