Bulletin 105 - IEC Reversing Starter - Enclosed Style, IP66 (Type 3/4/12 - Metal), 9 Amp, 110V 50Hz / 120V 60Hz
SYSTEM DATA | |
---|---|
Phases | Three Phase |
POWER CENTER SELECTION | |
Contactor Size | 9A |
Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
Overload Relay | Electronic Overload Relay, Basic |
OPTIONS | |
Factory Installed Modifications |
|