
Bulletin 105 - IEC Reversing Starter - Enclosed Style, IP42 (Type 1 - Metal), 12 Amp, 110V 50Hz / 120V 60Hz
| SYSTEM DATA | |
|---|---|
| Phases | Single Phase |
| POWER CENTER SELECTION | |
| Contactor Size | 12A |
| Enclosure Type | NEMA Type 1 - IP42 (Metal) |
| Coil Voltage | 120V 60Hz |
| Overload Relay Type | Electronic Overload Relay, Basic, 1P |
| Full Load Amps | 3.2..16A |