
Bulletin 106 - IEC Reversing Combination Starter - Fusible Disconnect Type, IP66 (Type 3/4/12 - Metal), 23 Amp, 575-600V 60Hz Primary / 120V 60Hz Secondary Separate Control
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 600V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Contactor Size | 23 A |
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| Coil Voltage | 120V 60Hz |
| TEST | |
| Transformer Selected | Transformer not selected |
| Control Type | Separate Control |
| Starter Voltage Code | 575-600V 60Hz Separate 120V 60Hz |
| OVERLOAD RELAY DATA | |
| Overload Relay | Provision for Overload Relay |