Bulletin 106 - IEC Reversing Combination Starter - Fusible Disconnect Type, IP66 (Type 3/4/12 - Metal), 9 Amp, 460-480V 60Hz Primary / 120V 60Hz Secondary Separate Control
SYSTEM VOLTAGE DATA | |
---|---|
Supply Voltage | 480V 60Hz |
Phases | Three Phase |
STARTER DATA | |
Contactor Size | 9A |
Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
Coil Voltage | 120V 60Hz |
TEST | |
Transformer Selected | Transformer not selected |
Control Type | Separate Control |
Starter Voltage Code | 460-480V 60Hz Separate 120V 60Hz |