
Enclosed Reversing Starter, 0.16 - 0.25 A, 440V 50Hz / 480V 60Hz Control Voltage, Start-Stop (Multi-Function Button)
| GENERAL STARTER DATA | |
|---|---|
| Short Circuit Coordination | Type 1 |
| Enclosure | Type 1/4/4X/12 - IP66 Plastic - Large (indoor/Outdoor Use) |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C09 |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140M-C2E (C-Frame), High Break |
| Thermal Current Range (A) | 0.16 - 0.25 A |
| OPTIONS | |
| Modifications | Forward-Stop-Reverse (Multi-Function Button) |