Short Circuit Current Ratings for 107T-AWD3-QB25C-E1C-KY-SP
UL 508 Manual Motor Controller UL 508 Manual Self-Protected (Type E) Combination Motor Controller UL 508 (Type F) Combination Motor Controller Rating Document File Ref: UL File Ref: CSA Comments
Group Installation Motor Disconnect
Max. SCCR [kA] Max. Fuse or C.B. per NEC Max. SCCR [kA] Max. SCCR [kA] Max. SCCR [kA]
480V 600V 480V 600V 480Y/277V 600Y/347V 480Y/277V 600Y/347V
65 30 450 65 30 65 -- -- -- Nameplate E125316 cULus --