
Bulletin 109 - IEC Non-Reversing Starter - Enclosed Style, IP66 (Type 3/4/12 - Metal), 9 Amp, 440V 50Hz / 480V 60Hz
| Assembly | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SYSTEM DATA | |
| Supply Voltage | 480V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Contactor Size | 9A |
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| Coil Voltage | 480V 60Hz |
| Overload Relay | Electronic Overload Relay, Basic |
| Full Load Current Range | 1.0 - 5.0 Amps |
| OPTIONS | |
| Factory Installed Modifications |
|