
IEC Enclosed Metal QC Starters 55 A, Type 1 - IP42 Metal Enclosure, 110V 50Hz / 120V 60Hz, 11..55A
| SYSTEM DATA | |
|---|---|
| Phase | Three Phase |
| POWER CENTER SELECTION | |
| Contactor Size | 55 A |
| Enclosure | Type 1 - IP42 Metal Enclosure |
| Overload Relay Type | Electronic Overload Relay, Advanced |
| Full Load Amps | 11..55A |
| OPTIONS | |
| Factory Installed Options | START-STOP Push Button |