
IEC Enclosed Metal QC Starters 9A, Type 1 - IP42 Metal Enclosure, 220V 50Hz / 240V 60Hz / 220V 50HZ Transformed 110V 50HZ / 240V 60HZ Transformed 120V 60HZ, 3.2..16A
| SYSTEM DATA | |
|---|---|
| Phase | Three Phase |
| POWER CENTER SELECTION | |
| Contactor Size | 9A |
| Enclosure | Type 1 - IP42 Metal Enclosure |
| Overload Relay Type | Electronic Overload Relay, Basic |
| Full Load Amps | 3.2..16A |
| OPTIONS | |
| Factory Installed Options | Control Circuit Transformer, 2 Prim/1 Sec Fuse Provided |