
Bulletin 109 - IEC Non-Reversing Starter - Enclosed Style, IP66 (Type 3/4/12 - Metal), 12 Amp, 110V 50Hz / 120V 60Hz
| Assembly | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SYSTEM DATA | |
| Phases | Three Phase |
| STARTER DATA | |
| Contactor Size | 12A |
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| Overload Relay | Electronic Overload Relay, Advanced |
| Full Load Current Range | 5.4 - 27 Amps |