
IEC Enclosed Metal QC Starters 23 A, Type 1 - IP42 Metal Enclosure, 220V 50Hz / 240V 60Hz / 220V 50HZ Transformed 110V 50HZ / 240V 60HZ Transformed 120V 60HZ, 0.1..0.5A
| SYSTEM DATA | |
|---|---|
| Phase | Three Phase |
| POWER CENTER SELECTION | |
| Contactor Size | 23 A |
| Enclosure | Type 1 - IP42 Metal Enclosure |
| Overload Relay Type | Electronic Overload Relay, Advanced |
| Full Load Amps | 0.1..0.5A |
| OPTIONS | |
| Factory Installed Options |
|