109 IEC Enclosed Type 1 Starters with Snap-together

109-C23AA-A2A-4R-6P


Representative Rendering, Not The Actual Product

IEC Enclosed Metal QC Starters 23 A, Type 1 - IP42 Metal Enclosure, 220V 50Hz / 240V 60Hz / 220V 50HZ Transformed 110V 50HZ / 240V 60HZ Transformed 120V 60HZ, 0.1..0.5A

Product Details

SYSTEM DATA
PhaseThree Phase
POWER CENTER SELECTION
Contactor Size23 A
EnclosureType 1 - IP42 Metal Enclosure
Overload Relay TypeElectronic Overload Relay, Advanced
Full Load Amps0.1..0.5A
OPTIONS
Factory Installed Options
  • Red Pilot Light
  • Control Circuit Transformer, 2 Prim/1 Sec Fuse Provided

Supporting Documentation and Downloads