
Bulletin 112 - IEC Combination Starter, Fusible -ClassJ Disconnect Type, IP66 (Type 3/4/12 - Metal), 23 Amp
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SYSTEM VOLTAGE DATA | |
| Supply Voltage | 600V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Disconnect Type | Fusible -ClassJ |
| Contactor Size | 23 A |
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| OVERLOAD RELAY DATA | |
| Overload Relay | Electronic Overload Relay, Advanced |
| Full Load Current Range | 3.2 - 16 Amps |
| OPTIONS | |
| Factory Installed Modifications |
|