Bulletin 112 - IEC Combination Starter, Fusible -ClassJ Disconnect Type, IP42 (Type 1 - Metal), 9 Amp
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SYSTEM VOLTAGE DATA | |
Supply Voltage | 600V 60Hz |
Phases | Three Phase |
STARTER DATA | |
Disconnect Type | Fusible -ClassJ |
Contactor Size | 9A |
Enclosure Type | NEMA Type 1 - IP42 (Metal) |
OVERLOAD RELAY DATA | |
Overload Relay | Electronic Overload Relay, Advanced |
Full Load Current Range | 3.2 - 16 Amps |
OPTIONS | |
Factory Installed Modifications |
|